CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 74

Material

N/A Fluoro-Elastomer

Series

N/A 710900

Helix Type

N/A Clockwise-Spiral Lip Design

Flanged Outside Diameter

N/A 2.667 in67.75 mm

Overall Width with Side Lip

N/A 0.508 in12.9 mm

Inch/Metric

N/A METRIC

Dimensions

Shaft Size

N/A 1.614 in41 mm

Outer Diameter

N/A 2.409 in61.2 mm

Overall Width

N/A 0.319 in8.1 mm

Housing Bore

N/A 2.402 in61 mm