CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 87

Material

N/A Fluoro-Elastomer

Series

N/A 710900

Helix Type

N/A Clockwise-Spiral Lip Design

Flanged Outside Diameter

N/A 3.465 in88 mm

Overall Width with Side Lip

N/A 0.602 in15.3 mm

Inch/Metric

N/A METRIC

Dimensions

Shaft Size

N/A 2.244 in57 mm

Outer Diameter

N/A 3.319 in84.3 mm

Overall Width

N/A 0.437 in11.1 mm

Housing Bore

N/A 3.307 in84 mm