CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 40

Material

N/A PTFE

Series

N/A 711000

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Overall Width with Side Lip

N/A 0.669 in17 mm

Inch/Metric

N/A METRIC

Dimensions

Shaft Size

N/A 4.291 in109 mm

Outer Diameter

N/A 5.13 in130.3 mm

Overall Width

N/A 0.492 in12.5 mm

Housing Bore

N/A 5.118 in130 mm