CAD (0)
  • Cart is empty
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 90

Material

N/A Polyacrylate

Series

N/A 714000

Helix Type

N/A Bi-Directional Lip Design

Redicoat

N/A Yes

Overall Width with Side Lip

N/A 0.693 in17.602 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.605 in40.767 mm

Outer Diameter

N/A 2.565 in65.151 mm

Overall Width

N/A 0.369 in9.373 mm

Housing Bore

N/A 2.56 in65.024 mm