CAD (0)
  • Cart is empty
Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 0.752 in19.101 mm

Shaft Size Minimum

N/A 0.748 in18.999 mm

Flanged Outside Diameter

N/A 0.9 in22.86 mm

Installation Depth

N/A 2 in50.8 mm

Width on Shaft

N/A 0.375 in9.525 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.5 in12.7 mm