CAD (0)
  • Cart is empty
Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 0.986 in25.044 mm

Shaft Size Minimum

N/A 0.982 in24.943 mm

Flanged Outside Diameter

N/A 1.378 in35.001 mm

Installation Depth

N/A 2 in50.8 mm

Width on Shaft

N/A 0.313 in7.95 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.433 in10.998 mm