CAD (0)
  • Cart is empty
Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.314 in33.376 mm

Shaft Size Minimum

N/A 1.308 in33.223 mm

Flanged Outside Diameter

N/A 1.6 in40.64 mm

Installation Depth

N/A 0.813 in20.65 mm

Width on Shaft

N/A 0.25 in6.35 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.375 in9.525 mm