CAD (0)
  • Cart is empty
Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.555 in39.497 mm

Shaft Size Minimum

N/A 1.549 in39.345 mm

Flanged Outside Diameter

N/A 1.859 in47.219 mm

Installation Depth

N/A 1 in25.4 mm

Width on Shaft

N/A 0.438 in11.125 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.563 in14.3 mm