CAD (0)
  • Cart is empty
Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.608 in40.843 mm

Shaft Size Minimum

N/A 1.602 in40.691 mm

Flanged Outside Diameter

N/A 1.938 in49.225 mm

Installation Depth

N/A 1 in25.4 mm

Width on Shaft

N/A 0.5 in12.7 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.641 in16.281 mm