CAD (0)
  • Cart is empty
Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.872 in47.549 mm

Shaft Size Minimum

N/A 1.866 in47.396 mm

Flanged Outside Diameter

N/A 2.187 in55.55 mm

Installation Depth

N/A 1 in25.4 mm

Width on Shaft

N/A 0.889 in22.581 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1.025 in26.035 mm