CAD (0)
  • Cart is empty
Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.006 in76.352 mm

Shaft Size Minimum

N/A 3 in76.2 mm

Flanged Outside Diameter

N/A 3.345 in84.963 mm

Installation Depth

N/A 1.063 in27 mm

Width on Shaft

N/A 0.625 in15.875 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.813 in20.65 mm