CAD (0)
  • Cart is empty
Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.546 in90.068 mm

Shaft Size Minimum

N/A 3.54 in89.916 mm

Flanged Outside Diameter

N/A 4 in101.6 mm

Installation Depth

N/A 1.813 in46.05 mm

Width on Shaft

N/A 0.438 in11.125 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.538 in13.665 mm