CAD (0)
  • Cart is empty
Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.874 in98.4 mm

Shaft Size Minimum

N/A 3.868 in98.247 mm

Flanged Outside Diameter

N/A 4.185 in106.299 mm

Installation Depth

N/A 1.875 in47.625 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1 in25.4 mm