CAD (0)
  • Cart is empty
Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 4.629 in117.577 mm

Shaft Size Minimum

N/A 4.621 in117.373 mm

Flanged Outside Diameter

N/A 5.063 in128.6 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 1 in25.4 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1.25 in31.75 mm