CAD (0)
  • Cart is empty
Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 5.006 in127.152 mm

Shaft Size Minimum

N/A 4.998 in126.949 mm

Flanged Outside Diameter

N/A 5.406 in137.312 mm

Installation Depth

N/A 1.5 in38.1 mm

Width on Shaft

N/A 0.813 in20.65 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1 in25.4 mm