CAD (0)
  • Cart is empty
Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 6.505 in165.227 mm

Shaft Size Minimum

N/A 6.495 in164.973 mm

Flanged Outside Diameter

N/A 7 in177.8 mm

Installation Depth

N/A 1.75 in44.45 mm

Width on Shaft

N/A 1 in25.4 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1.25 in31.75 mm