CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 47

Material

N/A Nitrile

Series

N/A 470000

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1 1/8 in28.575 mm

Outer Diameter

N/A 1.878 in47.701 mm

Overall Width

N/A 0.25 in6.35 mm

Housing Bore

N/A 1.874 in47.6 mm