CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 47

Material

N/A Nitrile

Series

N/A 470000

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1 1/4 in31.750 mm

Outer Diameter

N/A 1.987 in50.47 mm

Overall Width

N/A 0.25 in6.35 mm

Housing Bore

N/A 1.983 in50.368 mm