CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 33

Material

N/A Silicone

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 6 in152.400 mm

Outer Diameter

N/A 6.757 in171.628 mm

Overall Width

N/A 0.75 in19.05 mm

Housing Bore

N/A 6.749 in171.425 mm