CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Fluoro-Elastomer

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.377 in60.376 mm

Outer Diameter

N/A 3.505 in89.027 mm

Overall Width

N/A 0.566 in14.376 mm

Housing Bore

N/A 3.5 in88.9 mm