CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 45

Material

N/A Silicone

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 4 in101.600 mm

Outer Diameter

N/A 5.005 in127.127 mm

Overall Width

N/A 0.625 in15.875 mm