CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Nitrile

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.6250 in66.675 mm

Outer Diameter

N/A 3.48 in88.392 mm

Overall Width

N/A 0.38 in9.652 mm

Housing Bore

N/A 3.475 in88.265 mm