CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.438 in87.325 mm

Outer Diameter

N/A 4.012 in101.905 mm

Overall Width

N/A 0.41 in10.414 mm