CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Nitrile

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.361 in85.369 mm

Outer Diameter

N/A 4 in101.600 mm

Overall Width

N/A 0.187 in4.75 mm

Housing Bore

N/A 3.995 in101.473 mm