CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Nitrile

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.438 in87.325 mm

Outer Diameter

N/A 4.313 in109.55 mm

Overall Width

N/A 0.188 in4.775 mm