CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 41

Material

N/A Nitrile

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1 1/4 in31.750 mm

Outer Diameter

N/A 2.254 in57.252 mm

Overall Width

N/A 0.75 in19.05 mm

Housing Bore

N/A 2.249 in57.125 mm