CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 41

Material

N/A Polyacrylate

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2 1/4 in57.150 mm

Outer Diameter

N/A 3.256 in82.702 mm

Overall Width

N/A 0.625 in15.875 mm