CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 71

Material

N/A Nitrile

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.502 in38.151 mm

Outer Diameter

N/A 2.381 in60.477 mm

Overall Width

N/A 0.94 in23.876 mm