CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 79

Material

N/A Nitrile

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1 1/2 in38.1 mm

Outer Diameter

N/A 2.376 in60.35 mm

Overall Width

N/A 0.42 in10.668 mm

Housing Bore

N/A 2.372 in60.249 mm