CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 79

Material

N/A Nitrile

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.685 in42.799 mm

Outer Diameter

N/A 2.506 in63.652 mm

Overall Width

N/A 0.421 in10.693 mm

Housing Bore

N/A 2.5 in63.5 mm