CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 74

Material

N/A Nitrile

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.887 in47.93 mm

Outer Diameter

N/A 1.999 in50.775 mm

Overall Width

N/A 1 in25.4 mm