CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A FW-H

Material

N/A PTFE

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3 3/4 in95.250 mm

Outer Diameter

N/A 4.506 in114.452 mm

Overall Width

N/A 0.362 in9.195 mm