CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A FW-H

Material

N/A PTFE

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.583 in91.008 mm

Outer Diameter

N/A 4.3750 in111.125 mm

Overall Width

N/A 0.394 in10.008 mm