CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A PTFE

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.379 in60.427 mm

Outer Diameter

N/A 3.012 in76.505 mm

Overall Width

N/A 0.8 in20.32 mm