CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A PTFE

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.988 in75.895 mm

Outer Diameter

N/A 3.755 in95.377 mm

Overall Width

N/A 1.165 in29.591 mm