CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A PTFE

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.228 in81.991 mm

Outer Diameter

N/A 3.939 in100.051 mm

Overall Width

N/A 0.86 in21.844 mm

Housing Bore

N/A 3.934 in99.924 mm