CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A FW-H

Material

N/A PTFE

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 4.993 in126.822 mm

Outer Diameter

N/A 6.006 in152.552 mm

Overall Width

N/A 0.413 in10.49 mm

Housing Bore

N/A 6 in152.4 mm