CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A PTFE

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 5 in127 mm

Outer Diameter

N/A 6.006 in152.552 mm

Overall Width

N/A 0.717 in18.212 mm