CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Nitrile

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.86 in72.644 mm

Outer Diameter

N/A 6.562 in166.675 mm

Overall Width

N/A 0.571 in14.503 mm

Housing Bore

N/A 6.555 in166.497 mm