CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Nitrile

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.1250 in79.375 mm

Outer Diameter

N/A 7.5 in190.5 mm

Overall Width

N/A 0.625 in15.875 mm