CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Nitrile

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.562 in65.075 mm

Outer Diameter

N/A 8-1/4 in209.55 mm

Overall Width

N/A 1.003 in25.476 mm

Housing Bore

N/A 8.243 in209.372 mm