CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A FW-H

Material

N/A PTFE

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 5.179 in131.547 mm

Outer Diameter

N/A 6.513 in165.43 mm

Overall Width

N/A 1.38 in35.052 mm

Housing Bore

N/A 6.507 in165.278 mm