CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Nitrile

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.915 in48.641 mm

Outer Diameter

N/A 2.548 in64.719 mm

Overall Width

N/A 0.25 in6.35 mm