CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Silicone

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.1250 in53.975 mm

Outer Diameter

N/A 3.072 in78.029 mm

Overall Width

N/A 0.433 in10.998 mm

Housing Bore

N/A 3.067 in77.902 mm