CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 64

Material

N/A Silicone

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 6.079 in154.407 mm

Outer Diameter

N/A 7.336 in186.334 mm

Overall Width

N/A 0.75 in19.05 mm

Housing Bore

N/A 7.328 in186.131 mm