CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 48

Material

N/A Fluoro-Elastomer

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 4.7500 in120.650 mm

Outer Diameter

N/A 5.756 in146.202 mm

Overall Width

N/A 0.5 in12.7 mm