CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Seal Type

N/A 69

Material

N/A Fluoro-Elastomer

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.34 in59.436 mm

Outer Diameter

N/A 3.355 in85.217 mm

Overall Width

N/A 0.65 in16.51 mm

Housing Bore

N/A 3.35 in85.09 mm