CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Nitrile

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.047 in51.994 mm

Outer Diameter

N/A 3.278 in83.261 mm

Overall Width

N/A 0.709 in18.009 mm

Housing Bore

N/A 3.268 in83.007 mm