CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Nitrile

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.047 in51.994 mm

Outer Diameter

N/A 2.964 in75.286 mm

Overall Width

N/A 0.315 in8.001 mm

Housing Bore

N/A 2.96 in75.184 mm