CAD (0)
  • Cart is empty
Seal Kit
Unit of Measure

Specifications

Material

N/A Nitrile

Series

N/A 1000

Inch/Metric

N/A METRIC

Dimensions

Shaft Size

N/A 2.205 in56 mm

Outer Diameter

N/A 2.6880 in68.28 mm

Overall Width

N/A 0.394 in10 mm

Housing Bore

N/A 2.677 in68 mm